Inch and Metric Size, Nylon Plastic
Star Knobs
With Steel Hub, Tapped and Blind Bore Type
GN 6335.2
GN 6335.2

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 6335.2
Specification
Information

Hand knob: Matte black, glass filled nylon plastic
Hub: Zinc plated steel, molded-in

Call our sales staff for pricing and delivery on your modification requirements.
Star knobs GN 6335.2 with all steel hub have important advantages:
The face of the hub is exactly square to the bore and is made of steel to prevent edge breakages.
Maximum heat resistance of nylon plastic: 110°C (230°F).
Nylon plastic star knobs with stainless steel hub, see GN 6335.2-NI.
Nylon plastic star knobs with threaded stud, see GN 6335.4-TE.
Special inch or metric bores, threads and assembled stud variations available upon request.
Other modifications such as cross holes, set screw
holes, and stud assemblies also available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part
Number
d1
d2
Tapped
d4
h1
h2
h3
t
min.
1.26
(32)
1/4-20
.47
(12)
.79
(20)
.47
(12)
.35
(9)
.47
(12)
1.57
(40)
5/16-18
.55
(14)
.98
(25)
.51
(13)
.39
(10)
.55
(14)
1.97
(50)
3/8-16
.71
(18)
1.26
(32)
.71
(18)
.47
(12)
.71
(18)
2.48
(63)
1/2-13
.79
(20)
1.57
(40)
.91
(23)
.55
(14)
.87
(22)
   
Metric Table

Dimensions in:

millimeters
(inches)

   
Part
Number
d1
d2
Tapped
d3
Blind Bore
d4
h1
h2
h3
t
min.
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
63
(2.48)
M10 x 1.5
 
20
(.79)
40
(1.57)
23
(.91)
14
(.55)
22
(.87)
M12 x 1.75
 
 
10
 
12
80
(3.15)
M12 x 1.75
 
25
(.98)
50
(1.97)
28
(1.10)
17
(.67)
30
(1.18)
M16 x 2.0
 
 
16