Metric Size, Cast Iron
Star Knobs
With Threaded Stud
GN 6335.4-SG
wo
GN 6335.4-SG

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 6335.4-SG
Specification
Information

Hand knob: Cast iron, fettled and tumbled
Plain steel threaded stud is screwed in and secured by a
roll pin

Call our sales staff for pricing and delivery on your modification requirements.
Cast iron star knobs with male thread increase the range of clamping applications. Mainly used in clamping applications requiring heavier force and durability.
Recommended when clamping with the hub face is
necessary.
Special inch and metric size threaded studs and stud lengths available upon request.



CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Thread
l
Stud Length
d3
h1
h2
32
(1.26)
M6 x 1.0
16
12
(.47)
20
(.79)
10
(.39)
20
25
30
35
45
40
(1.57)
M8 x 1.25
15
14
(.55)
25
(.98)
14
(.55)
20
25
30
40
55
50
(1.97)
M10 x 1.5
25
18
(.71)
32
(1.26)
20
(.79)
30
35
45
55
63
(2.48)
M12 x 1.75
30
20
(.79)
40
(1.57)
25
(.98)
35
40
50
60
80
(3.15)
M16 x 2.0
30
25
(.98)
50
(1.97)
30
(1.18)
40
50
60
70