Metric Size, Phenolic Plastic
Star Knobs
With Threaded Stud
GN 6335.4-SK
GN 6335.4-SK

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 6335.4-SK
Specification
Information
Hand knob: Black phenolic plastic (Duroplast PF), glossy finish
Threaded stud: Zinc plated steel, molded-in

Star knobs with male thread increase the range of
application.
Should clamping with the hub face be necessary,
then it is recommendable to use either GN 6335.4-TE
or GN 6335.4-SG.
Maximum heat resistance of phenolic plastic: 150°C (300°F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Thread
l
Stud Length
d3
h1
h2
32
(1.26)
M6 x 1.0
16
14
(.55)
20
(.79)
10
(.39)
20
25
30
35
45
40
(1.57)
M8 x 1.25
15
18
(.71)
25
(.98)
13
(.51)
20
25
30
40
55
50
(1.97)
M10 x 1.5
25
22
(.87)
32
(1.26)
20
(.79)
30
35
45
55
63
(2.48)
M12 x 1.75
30
26
(1.02)
40
(1.57)
25
(.98)
35
40
50
60
80
(3.15)
M16 x 2.0
30
35
(1.38)
50
(1.97)
30
(1.18)
40
50
60
70