Metric Size, Nylon Plastic
Star Knobs
With Threaded Stud
GN 6335.4-ST
GN 6335.4-ST

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 6335.4-ST
Specification
Information
Hand knob: Matte black, glass filled nylon plastic
Threaded stud: Zinc plated steel, molded-in

Star knobs with male thread increase the range of application.
Maximum heat resistance of nylon plastic: 110°C (230°F).
Should clamping with the hub face be necessary, then it is recommended to use either GN 6335.4-TE or GN 6335.4-SG hand knobs.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Thread
l
Stud Length
d3
h1
h2
32
(1.26)
M6 x 1.0
16
14
(.55)
20
(.79)
10
(.39)
20
25
30
35
45
40
(1.57)
M8 x 1.25
16
18
(.71)
25
(.98)
13
(.51)
20
25
30
40
55
50
(1.97)
M10 x 1.5
25
22
(.87)
32
(1.26)
20
(.79)
30
35
45
55
63
(2.48)
M12 x 1.75
30
26
(1.02)
40
(1.57)
25
(.98)
40
50
60