Metric Size, Nylon Plastic
Star Knobs
With Steel Hub and Threaded Stud
GN 6335.4-TE
GN 6335.4-TE

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 6335.4-TE
Specification
Information
Hand knob: Matte black, glass filled nylon plastic
Hub and threaded stud: Zinc plated steel, molded-in

Call our sales staff for pricing and delivery on your modification requirements.
Star knobs with male thread increase the range of application.
Recommended where a heavier clamping torque is required.
Maximum heat resistance of nylon plastic: 110°C (230°F).
Special shorter than listed stud lengths and stud tip variations available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Thread
l
Stud Length
d3
h1
h2
32
(1.26)
M6 x 1.0
16
12
(.47)
20
(.79)
12
(.47)
20
25
30
35
45
40
(1.57)
M8 x 1.25
16
14
(.55)
26
(1.02)
13
(.51)
20
25
30
40
50
(1.97)
M10 x 1.5
25
18
(.71)
32
(1.26)
18
(.71)
30
35
45
55
63
(2.48)
M12 x 1.75
30
20
(.79)
40
(1.57)
23
(.91)
35
40
50
60