Metric Size, Nylon Plastic
Star Knobs
With Stainless Steel Stud
GN 6335.5


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Hand knob: Matte black, glass filled nylon plastic  
Threaded stud: Stainless steel, molded in
Sizes M6, M8, M10 - European standard 1.4567 (American standard 316 series)
Size M12 - European standard 1.4305 (American standard 303 series)  
 

Star knobs with male thread increase the range of application uses.  
Resistant to solvents, oils, grease and other chemical agents. Maximum heat resistance: 90°C (195°F).  

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Thread
I
Stud Length
6N10SA0/ST
Download the CAD
32
(1.26)
 M6 x 1.0    10
6N16SA0/ST
Download the CAD
16
6N20SA0/ST
Download the CAD
20
6N25SA0/ST
Download the CAD
25
6N30SA0/ST
Download the CAD
30
8N20SA1/ST
Download the CAD
40
(1.57)
 M8 x 1.25   20
8N25SA1/ST
Download the CAD
25
8N30SA1/ST
Download the CAD
30
8N40SA1/ST
Download the CAD
40
10N20SA2/ST
Download the CAD
50
(1.97)
 M10 x 1.5    20
10N25SA2/ST
Download the CAD
25
10N30SA2/ST
Download the CAD
30
10N45SA2/ST
Download the CAD
45
10N55SA2/ST
Download the CAD
55
12N30SA3/ST
Download the CAD
63
(2.48)
M12 x 1.75   30
12N40SA3/ST
Download the CAD
40
12N50SA3/ST
Download the CAD
50