Metric Size, Nylon Plastic
Star Knobs with Thrust Bearing
Tapped Type
GN 6335.9
wo

RoHS Compliant
 
Specification
Information
Hand knob: Matte black nylon plastic  
Bearing insert: Steel, black oxide finish, molded in

GN 6335.9 star knobs have a clamping contact area which is connected to the knob via a thrust bearing.  
This results in doubled clamping force, reduced marking on the clamping area, and a reduced creep factor.  

See our technical section for heat resistance of plastic.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Blind Tapped
d3 h1 h2 t
min.
6NDC5
Download the CAD
40
(1.57)
M6 x 1.0  24
(.94)
27
(1.06)
15.5
(.61)
14.5
(.57)
8NDC6
Download the CAD
50
(1.97)
M8 x 1.25  25
(.98)
34
(1.34)
22.5
(.89)
15
(.59)
10NDC7
Download the CAD
63
(2.48)
M10 x 1.5  30
(1.18)
41
(1.61)
26.5
(1.04)
19
(.75)
12NDC8
Download the CAD
80
(3.15)
M12 x 1.75  35
(1.38)
53
(2.09)
33.5
(1.32)
28.5
(1.12)