Metric Size, Phenolic Plastic
Hand Knobs
With Stainless Steel Hub
GN 6336.1-NI
wo
GN 6336.1-NI

RoHS Compliant
GN 6336.1-NI
GN 6336.1-NI
Specification
Information

Hand knob: Black phenolic plastic (Duroplast FS 31), glossy finish
Hub: Stainless steel, molded-in
European standard 1.4305
(American standard 303 series)

Hand knobs GN 6336.1 with stainless steel hub have important advantages:
The face of the hub is exactly square to the bore and is made of stainless steel to prevent edge breakages.
Stainless steel hand knobs with male thread, see GN 6336.5.
Maximum heat resistance of phenolic plastic: 150°C (300°F).
Special stud variations, either drilled and pinned or glued into place, available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Tapped
d4
h1
h2
h3
t1
min.
32
(1.26)
M6 x 1.0
12
(.47)
21
(.83)
10
(.39)
8.5
(.33)
12
(.47)
40
(1.57)
M8 x 1.25
14
(.55)
26
(1.02)
13
(.51)
10
(.39)
14
(.55)
50
(1.97)
M10 x 1.5
18
(.71)
34
(1.34)
17
(.67)
10
(.39)
18
(.71)
63
(2.48)
M12 x 1.75
20
(.79)
42
(1.65)
21
(.83)
14
(.55)
22
(.87)
80
(3.15)
M16 x 2.0
25
(.98)
52
(2.05)
25
(.98)
15
(.59)
30
(1.18)