Metric Size, Nylon Plastic
Hand Knobs
With Stainless Steel Threaded Stud, with Brass or Nylon Tip
GN 6336.10

GN 6336.10

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 6336.10
Specification
Information

Hand knob: Matte black, glass filled nylon plastic
Threaded stud: Stainless steel, molded-in, European Standard 1.4567 (American Standard 316 series)
Tip: Brass or plastic (Polyacetal POM)

GN 6336.10 nylon plastic hand knobs with stainless steel studs are an excellent choice for corrosion-free applications.
The brass or plastic tip on the stud prevents indentations or other damage from occurring.
Maximum heat resistance of nylon plastic: 110°C (230°F).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Brass Tip Version

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Thread
l
Stud Length
l2
d3
d4
h1
h2
25 
(.98)
M5 x .8
10
.5
(.02)
3
(.12)
12
(.47)
16 
(.63)

(.31)
15
20
25
32
(1.26)
M6 x 1.0
10
1
(.04)
4
(.16)
14
(.55)
20
(.79)
10
(.39)
16
20
25
30
40
(1.57)
M8 x 1.25
20
1.5
(.06)
6
(.24)
18
(.71)
25
(.98)
13
(.51)
25
30
6336.10-40-M8-40-MS
Download the CAD
40
50
50
(1.97)
M10 x 1.5
20
2
(.08)
8
(.31)
22
(.87)
32
(1.26)
17
(.67)
25
30
45
55
Plastic Tip Version

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Thread
l
Stud Length
l2
d3
d4
h1
h2
25 
(.98)
M5 x .8
10
.5
(.02)
3
(.12)
12
(.47)
16 
(.63)

(.31)
15
20
25
32
(1.26)
M6 x 1.0
10
1
(.04)
4
(.16)
14
(.55)
20
(.79)
10
(.39)
16
20
25
30
40
(1.57)
M8 x 1.25
20
1.5
(.06)
6
(.24)
18
(.71)
25
(.98)
13
(.51)
25
30
6336.10-40-M8-40-KU
Download the CAD
40
50
50
(1.97)
M10 x 1.5
20
2
(.08)
8
(.31)
22
(.87)
32
(1.26)
17
(.67)
25
30
45
55