Metric Size, Nylon Plastic
Hand Knobs
With Stainless Steel Threaded Stud with Spherical End
GN 6336.11

GN 6336.11

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 6336.11
Specification
Information

Hand knob: Technopolymer plastic (Polyamide PA), matte black
Threaded stud: Stainless steel, molded-in, European standard 1.4567 (American standard 316 series)

GN 6336.11 plastic hand knobs with stainless steel studs have a spherical end whose diameter is smaller than the core diameter of the thread.
These components are an excellent choice for corrosion-free applications.
Maximum heat resistance of plastic: 80°C (175°F).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Thread
l1
Stud Length
d5
d4
h1
h2
l2
32
(1.26)
M6 x 1.0
25
4.5+/-.03
(.18)
14
(.55)
20
(.79)
10
(.39)
5.1
(.20)
35
45
40
(1.57)
M8 x 1.25
30
6.1+/-.05
(.24)
18
(.71)
25
(.98)
13
(.51)
6.2
(.24)
40
50
50
(1.97)
M10 x 1.5
35
7.8+/-.05
(.31)
22
(.87)
32
(1.26)
17
(.67)
7.3
(.29)
45
55