Metric Size, Nylon Plastic
Hand Knobs
With Stainless Steel Threaded Stud and Swivel Thrust Pad
GN 6336.12

GN 6336.12

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 6336.12
Specification
Information

Hand knob: Technopolymer (Polyamide PA), matte black
Threaded stud: Stainless steel, molded-in, European standard 1.4567 (American standard 316 series)
Thrust pad: GN 631 series, Technopolymer (Polyacetal POM), matte black

GN 6336.12 plastic hand knobs with stainless steel studs have a spherical end whose diameter is smaller than the core diameter of the thread.
These components are an excellent choice for corrosion-free applications.
The swivel thrust pad, GN 631 series, is easily clipped on and taken off.
Thrust pads supplied unmounted.
Maximum heat resistance of plastic: 80°C (175°F).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Thread
l1
Stud Length
d3
d4
d5
h1
h2
l2
l3
l4
32
(1.26)
M6 x 1.0
25
15
(.59)
14
(.55)
4.5+/-.03
(.18)
20
(.79)
10
(.39)
5.1
(.20)
3.6
(.14)
7.6
(.30)
35
45
40
(1.57)
M8 x 1.25
30
18
(.71)
18
(.71)
6.1+/-.05
(.24)
25
(.98)
13
(.51)
6.2
(.24)
4.2
(.17)
9.2
(.36)
40
50
40
(1.57)
M8 x 1.25
30
21
(.83)
18
(.71)
6.1+/-.05
(.24)
25
(.98)
13
(.51)
6.2
(.24)
5
(.20)
10
(.39)
40
50
40
(1.57)
M8 x 1.25
30
25
(.98)
18
(.71)
6.1+/-.05
(.24)
25
(.98)
13
(.51)
6.2
(.24)
5.5
(.22)
10.5
(.41)
40
50
40
(1.57)
M8 x 1.25
30
32
(1.26)
18
(.71)
6.1+/-.05
(.24)
25
(.98)
13
(.51)
6.2
(.24)
6
(.24)
11
(.43)
40
50
40
(1.57)
M8 x 1.25
30
40
(1.57)
18
(.71)
6.1+/-.05
(.24)
25
(.98)
13
(.51)
6.2
(.24)
8
(.32)
13
(.51)
40
50
50
(1.97)
M10 x 1.5
35
21
(.83)
22
(.87)
7.8+/-.05
(.31)
32
(1.26)
17
(.67)
7.3
(.29)
4.3
(.17)
10
(.39)
45
55
50
(1.97)
M10 x 1.5
35
25
(.98)
22
(.87)
7.8+/-.05
(.31)
32
(1.26)
17
(.67)
7.3
(.29)
4.6
(.18)
10.5
(.41)
45
55
50
(1.97)
M10 x 1.5
35
32
(1.26)
22
(.87)
7.8+/-.05
(.31)
32
(1.26)
17
(.67)
7.3
(.29)
5
(.20)
11
(.43)
45
55
50
(1.97)
M10 x 1.5
35
40
(1.57)
22
(.87)
7.8+/-.05
(.31)
32
(1.26)
17
(.67)
7.3
(.29)
7
(.28)
13
(.51)
45
55