Metric Size, Nylon Plastic
Hand Knobs with Loss Protection
Tapped Type
GN 6336.13
GN 6336.4-ST
RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Information

Hand knob: Plastic, thermoplast (Polyamide PA), matte black finish
Tapped insert: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)
Lanyard ring: GN 111.6, Stainless steel, European Standard No. 1.4310 (American Standard Series 301)
Retaining cable GN 111.2 (Type H): Stainless steel, coated with clear plastic
Ball chain GN 111.5 (Type K): Stainless steel, European Standard No. 1.4310 (American Standard Series 301)

Type A - with lanyard ring only
Type H - with lanyard ring and retaining cable
Type K - with lanyard ring and ball chain

GN 6336.13 hand knobs with loss protection can be attached to a base element with the help of a ball chain or a retaining cable.
Knobs are supplied ready assembled (with lanyard ring, with lanyard ring and retaining cable, or with lanyard ring and ball chain).
Inch sizes available upon request. Retaining cables and ball chains with other lengths available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Thread
d3
h1
h2
h3
r
s
t
Type A
Ring Only
Type H
With Cable
Type K
With Chain
32
(1.26)
M6 x 1.0
14
(.55)
20
(.79)
10
(.39)
3.5
(.14)
20
(.79)
3
(.12)
12
(.47)
40
(1.57)
M8 x 1.25
18
(.71)
25
(.98)
13
(.51)
4
(.16)
22
(.87)
3.2
(.13)
14
(.55)
50
(1.97)
M10 x 1.5
22
(.87)
32
(1.26)
17
(.67)
5
(.20)
24
(.94)
3.4
(.14)
18
(.71)
63
(2.48)
M12 x 1.75
26
(1.02)
40
(1.57)
21
(.83)
5.5
(.22)
25
(.98)
3.6
(.15)
22
(.87)