Inch and Metric Size, Nylon Plastic
Hand Knobs
With Stainless Steel Hub, Tapped Type
GN 6336.2-NI
GN 300


RoHS Compliant
 
These line drawings are movable on the page...just click and drag!
Specification
Information
Hand knob: Black matte glass filled nylon plastic
Hub: Stainless steel, molded-in
European standard 1.4305
(American standard 303 series)

Call our sales staff for pricing and delivery on your modification requirements.
Hand knobs GN 6336.2 with stainless steel hub have important advantages:
The face of the hub is exactly square to the bore and is made of stainless steel to prevent edge breakages.
Maximum heat resistance of nylon plastic: 110°C (230°F).
Stainless steel hand knobs with threaded stud, see GN 6336.5.
Special bores and threads larger than listed available upon request.
Other modifications such as cross holes and set screw holes also available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part
Number
d1
d2
Tapped
d4
h1
h2
h3
t
min.
1.26
(32)
5/16-18
.47
(12)
.79
(20)
.39
(10)
.33
(8.5)
.47
(12)
1.57
(40)
3/8-16
.55
(14)
1.02
(26)
.51
(13)
.39
(10)
.55
(14)
1.97
(50)
1/2-13
.71
(18)
1.26
(32)
.67
(17)
.39
(10)
.71
(18)
Metric Table

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Tapped
d4
h1
h2
h3
t
min.
32
(1.26)
M6 x 1.0
12
(.47)
20
(.79)
10
(.39)
8.5
(.33)
12
(.47)
40
(1.57)
M8 x 1.25
14
(.55)
26
(1.02)
13
(.51)
10
(.39)
14
(.55)
50
(1.97)
M10 x 1.5
18
(.71)
32
(1.26)
17
(.67)
10
(.39)
18
(.71)
63
(2.48)
M12 x 1.75
20
(.79)
40
(1.57)
21
(.83)
14
(.55)
22
(.87)