Metric Size, Nylon Plastic
Quick Release Hand Knobs
With Steel or Stainless Steel Hub
GN 6336.3
GN 6336.3

RoHS Compliant
GN 6336.3
GN 6336.3
Specification
Information

Hand knob: Matte black, glass filled nylon plastic
Hub: Zinc plated steel, molded-in or
Stainless steel, European Standard No. 1.4305 (American Standard Series 303) 

Quick release hand knobs GN 6336.3 are used in such applications where the knob has to be completely removed and refitted very rapidly for re-clamping.
The knob is tilted over the threaded spindle. When in position, the knob is brought into a straight position for mating of the two threads on the insert and spindle. The hand knob will then have to be turned only by a fraction of a rotation to achieve clamping.
Maximum heat resistance of nylon plastic: 110°C (230°F).
Quick release knurled nuts, see GN 6303.1.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Tapped
d3
d4
h1
h2
h3
min.
Steel
Stainless Steel
40
(1.57)
M8 x 1.25
16
(.63)
8.4
(.33)
26
(1.02)
13
(.51)
24
(.94)
50
(1.97)
M10 x 1.5
20
(.79)
10.5
(.41)
34
(1.34)
17
(.67)
30
(1.18)
63
(2.48)
M12 x 1.75
26
(1.02)
13
(.51)
42
(1.65)
21
(.83)
37
(1.46)