Metric Size, Cast Iron
Hand Knobs
With Threaded Stud
GN 6336.4-SG
wo
GN 6336.4-SG

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 6336.4-SG
Specification
Information

Hand knob: Cast iron, fettled and tumbled
A threaded stud is screwed in, drilled and pinned

Call our sales staff for pricing and delivery on your modification requirements.
Hand knobs with male thread increase the range of application.
For most applications the range of thread lengths is sufficient, however deviation in lengths, and other screw points, can be supplied.
Special inch and metric studs lengths available
upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Thread
l
Stud Length
d3
h1
32
(1.26)
M6 x 1.0
16
12
(.47)
21
(.83)
20
25
30
35
45
40
(1.57)
M8 x 1.25
16
14
(.55)
25
(.98)
20
25
30
35
45
50
(1.97)
M10 x 1.5
25
18
(.71)
32
(1.26)
30
35
45
55
63
(2.48)
M12 x 1.75
30
20
(.79)
40
(1.57)
35
40
50
60
80
(3.15)
M16 x 2.0
30
25
(.98)
50
(1.97)
40
50
60
70