Metric Size, Phenolic Plastic
Hand Knobs
With Threaded Stud
GN 6336.4-SK
GN 6336.4-SK

RoHS Compliant

This line drawing is movable on the page
...just click and drag!

 

GN 6336.4-SK
Specification
Information
Hand knob: Black phenolic plastic (Duroplast PF), glossy finish
Threaded stud: Zinc plated steel, molded-in

Hand knobs with male thread increase the range of
application.
Special shorter than listed stud lengths and various stud tips are available upon request.
Should clamping with the knob face be necessary,
then it is recommended to use either GN 6336.4-TE phenolic plastic hand knob with steel hub or GN 6336.4-SG cast iron hand knob.
Maximum heat resistance of phenolic plastic: 150°C (300°F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Thread
l
Stud Length
d3
h1
h2
32
(1.26)
M6 x 1.0
16
14
(.55)
20
(.79)
10
(.39)
20
25
30
35
45
40
(1.57)
M8 x 1.25
16
18
(.71)
25
(.98)
13
(.51)
20
25
30
35
45
50
(1.97)
M10 x 1.5
25
22
(.87)
32
(1.26)
17
(.67)
30
35
45
55
63
(2.48)
M12 x 1.75
30
26
(1.02)
40
(1.57)
21
(.83)
35
40
50
60
80
(3.15)
M16 x 2.0
30
35
(1.38)
50
(1.97)
25
(.98)
40
50
60
70