Inch and Metric Size, Nylon Plastic
Hand Knobs
With Threaded Stud
GN 6336.4-ST
GN 6336.4-ST
RoHS Compliant

This line drawing is movable on the page
...just click and drag!

GN 6336.4-ST

 

Specification
Information
Hand knob: Matte black, glass filled nylon plastic
Threaded stud: Zinc plated steel, molded-in

Hand knobs with male thread increase the range of application.
Maximum heat resistance of nylon plastic: 110°C (230°F).
Should clamping with the hand knob face be necessary, then it is recommended to use either GN 6336.4-TE plastic hand knob with steel hub or GN 6336.4-SG cast iron hand knob.
Special shorter than listed stud lengths and various stud tips are available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
   
Inch Table

Dimensions in:

inches
(millimeters)

Part
Number
d1
d2
Thread
l
Stud Length
d3
h1
h2
.98
(25)
1/4-20
.59
.47
(12)
.63
(16)
.31
(8)
.87
1.10
1.26
(32)
1/4-20
.43
.55
(14)
.79
(20)
.39
(10)
.63
.71
.94
1.21
1.46
1.57
(40)
5/16-18
.79
.71
(18)
.98
(25)
.51
(13)
.91
1.26
1.42
1.89
1.97
(50)
3/8-16
.98
.87
(22)
1.26
(32)
.67
(17)
1.18
1.57
1.69
2.17
 
Metric Table

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Thread
l
Stud Length
d3
h1
h2
25
(.98)
M5 x .8
10
12
(.47)
16
(.63)
8
(.31)
15
20
25
30
32
(1.26)
M6 x 1.0
10
14
(.55)
20
(.79)
10
(.39)
16
20
25
30
35
45
60
40
(1.57)
M8 x 1.25
16
18
(.71)
25
(.98)
13
(.51)
20
25
30
35
40
50
55
50
(1.97)
M10 x 1.5
15
22
(.87)
32
(1.26)
17
(.67)
20
25
30
35
40
45
55
63
(2.48)
M12 x 1.75
20
26
(1.02)
40
(1.57)
21
(.83)
25
30
35
40
50
60