Metric Size, Nylon Plastic
Hand Knobs
With Stainless Steel Threaded Stud
GN 6336.5

GN 6336.5


RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 6336.5
Specification
Information

Hand knob: Matte black, glass filled nylon plastic
Threaded stud: Stainless steel, molded-in
Sizes M5 through M10 - European standard 1.4567 (American standard 316 series)
Size M12 - European standard 1.4305 (American standard 303 series)

GN 6336.5 nylon plastic hand knobs with stainless steel studs are a first-rate choice for corrosion-free environments.
Maximum heat resistance of nylon plastic: 110°C (230°F).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Thread
l
Stud Length
d3
h1
h2
25 
(.98)
M5 x .8
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
55
63
(2.48)
M12 x 1.75
30
26
(1.02)
40
(1.57)
21
(.83)
40
50