Metric Size, Steel
Flat Knurled Thumb Screws
With Brass or Plastic Tip
GN 653.10
DIN 653

RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 653
Specification
Information
Knurled thumb screw body: Steel, blackened, tensile strength class 5, visible face fine turned
Tip: Brass or plastic (Polyacetal-POM)

GN 653.10 flat knurled thumb screws with brass or plastic tip are used in applications where marks and damages on the workpiece are unacceptable.
The head dimensions comply with flat knurled thumb screws DIN 653.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

With Brass Tip

Dimensions in:

millimeters
(inches)

Part
Number
d3 d1
Thread
l1
Stud Length
l2 d2 k
653.10-M5-12-ST-MS
Download the CAD
20
(.79)
M5 x .8 12 .5
(.02)
3
(.12)
4
(.16)
653.10-M5-16-ST-MS
Download the CAD
16
653.10-M5-20-ST-MS
Download the CAD
20
653.10-M5-25-ST-MS
Download the CAD
25
653.10-M6-12-ST-MS
Download the CAD
24
(.94)
M6 x 1.0 12 1
(.04)
4
(.16)
5
(.20)
653.10-M6-16-ST-MS
Download the CAD
16
653.10-M6-20-ST-MS
Download the CAD
20
653.10-M6-25-ST-MS
Download the CAD
25
653.10-M6-30-ST-MS
Download the CAD
30
653.10-M8-16-ST-MS
Download the CAD
30
(1.18)
M8 x 1.25 16 1.5
(.06)
6
(.24)
6
(.24)
653.10-M8-20-ST-MS
Download the CAD
20
653.10-M8-25-ST-MS
Download the CAD
25
653.10-M8-30-ST-MS
Download the CAD
30
653.10-M8-40-ST-MS
Download the CAD
40
 
With Plastic Tip

Dimensions in:

millimeters
(inches)

Part
Number
d3 d1
Thread
l1
Stud Length
l2 d2 k
653.10-M5-12-ST-KU
Download the CAD
20
(.79)
M5 x .8 12 1
(.04)
3
(.12)
4
(.16)
653.10-M5-16-ST-KU
Download the CAD
16
653.10-M5-20-ST-KU
Download the CAD
20
653.10-M5-25-ST-KU
Download the CAD
25
653.10-M6-12-ST-KU
Download the CAD
24
(.94)
M6 x 1.0 12 1.3
(.05)
3.5
(.14)
5
(.20)
653.10-M6-16-ST-KU
Download the CAD
16
653.10-M6-20-ST-KU
Download the CAD
20
653.10-M6-25-ST-KU
Download the CAD
25
653.10-M6-30-ST-KU
Download the CAD
30
653.10-M8-16-ST-KU
Download the CAD
30
(1.18)
M8 x 1.25 16 1.6
(.06)
5
(.20)
6
(.24)
653.10-M8-20-ST-KU
Download the CAD
20
653.10-M8-25-ST-KU
Download the CAD
25
653.10-M8-30-ST-KU
Download the CAD
30
653.10-M8-40-ST-KU
Download the CAD
40