Metric Size, Glass Fiber Reinforced Plastic
Hollow Knurled Knobs
With Stainless Steel Tapped Insert
GN 7336-NI
GN 420
RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 420
Specification
Information
Knob body: Glass fiber reinforced plastic, black matte finish
Tapped insert: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Cover cap: Glass fiber reinforced plastic, light gray matte finish

 

GN 7336-NI knurled knobs combine an attractive design with the advantage of a closed shape (no recesses on the underside).
The tapped inserts are standard hexagonal nuts, which are press-fitted in by machine.
Other cap colors as well as printed lettering on caps are available upon request.
Knurled knobs without insert are also available.
Maximum heat resistance of plastic: 130°C (265°F).
For version with threaded stud see GN 7336-NI.
For version with steel insert see GN 7336.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Tapped
d3
h1
h2
s
34
(1.34)
M6 x 1.0
16
(.63)
20
(.79)
10.5
(.41)
5
(.20)
42
(1.65)
M8 x 1.25
19
(.75)
25
(.98)
13
(.51)
5
(.20)
53
(2.09)
M10 x 1.5
24
(.94)
31
(1.22)
16
(.63)
5
(.20)