Metric Size, Glass Fiber Reinforced Plastic
Hollow Knurled Knobs
With Stainless Steel Threaded Stud
GN 7336-NI
GN 7336
RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 420
Specification
Information
Knob body: Glass fiber reinforced plastic, black matte finish
Threaded stud: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Cover cap: Glass fiber reinforced plastic, light gray matte finish

 

GN 7336-NI knurled knobs combine an attractive design with the advantage of a closed shape (no recesses on the underside).
The threaded studs are press-fitted in by machine.
Other cap colors as well as printed lettering on caps are available upon request.
Knurled knobs without insert are also available.
Maximum heat resistance of plastic: 130°C (265°F).
For version with threaded stud see GN 7336-NI.
For version with steel stud see GN 7336.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Thread
l
Stud Length
d3
h1
h2
34
(1.34)
M6 x 1.0
11
(.43)
16
(.63)
20
(.79)
10.5
(.41)
15
(.59)
20
(.79)
25
(.98)
30
(1.18)
42
(1.65)
M8 x 1.25
15
(.59)
19
(.75)
25
(.98)
13
(.51)
20
(.79)
25
(.98)
30
(1.18)
40
(1.57)
53
(2.09)
M10 x 1.5
20
(.79)
24
(.94)
31
(1.22)
16
(.63)
25
(.98)
30
(1.18)
40
(1.57)
50
(1.97)