Metric Size, Glass Fiber Reinforced Plastic
Hollow Knurled Knobs
With Steel Threaded Stud, with Brass, Plastic, or Spherical Tip
GN 7336.5
GN 7336.5
RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 420
Specification
Information
Knob body: Glass fiber reinforced plastic, black matte finish
Threaded stud: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Cover cap: Glass fiber reinforced plastic, light gray matte finish

Type MS - Tip, brass
Type KU - Tip, plastic (Polyacetal POM)
Type ZK - Spherical tip

 

GN 7336.5 knurled knobs, type MS/KU with brass or plastic pivots, are used when pressure dents or damage must be avoided.
The ZK type features a spherical pivot whose Ø d6 is smaller than the core Ø of the thread. This version is suitable for holding GN 631 and GN 631.5 thrust pads, which must be ordered separately.
These knobs have an attractive design with a closed shape (no recess on the underside of the handles).
Maximum heat resistance of plastic: 130°C (265°F)

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Thread
l1
Stud Length
d3
d4
(MS)
d5
(KU)
d6
(ZK)
h1
h2
(MS)
l2
(KU)
l3
(ZK)
l4~
Type MS Type KU Type ZK
34
(1.34)
M6 x 1.0
15
(.59)
16
(.63)
4
(.16)
3.5
(.14)
4.5+/- .03
(.18)
21
(.83)
10.5
(.41)
1
(.04)
1.3
(.05)
5.1
(.20)
20
(.79)
25
(.98)
30
(1.18)
42
(1.65)
M8 x 1.25
20
(.79)
19
(.75)
6
(.24)
5
(.20)
6.1 +/-.05
(.24)
26
(1.02)
13
(.51)
1.5
(.06)
1.6
(.06)
6.2
(.25)
25
(.98)
30
(1.18)
40
(1.57)
53
(2.09)
M10 x 1.5
25
(.98)
24
(.94)
8
(.31)
6.5
(.26)
7.8 +/- .05
(.30)
32
(1.26)
16
(.63)
2
(.08)
1.9
(.08)
7.3
(.29)
30
(1.18)
40
(1.57)
50
(1.97)