Metric Size, Glass Fiber Reinforced Plastic
Hollow Knurled Knobs
With Steel Tapped Insert
GN 7336
GN 420
RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 420
Specification
Information
Knob body: Glass fiber reinforced plastic, black matte finish
Tapped insert: Steel, zinc plated, blue passivated
Cover cap: Glass fiber reinforced plastic, light gray matte finish

 

GN 7336 knurled knobs combine an attractive design with the advantage of a closed shape (no recesses on the underside).
The tapped inserts are standard hexagonal nuts, which are press-fitted in by machine.
Other cap colors as well as printed lettering on caps are available upon request.
Knurled knobs without insert are also available.
Maximum heat resistance of plastic: 130°C (265°F).
For version with threaded stud see GN 7336.
For version with stainless steel insert see GN 7336-NI.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Tapped
d3
h1
h2
s
34
(1.34)
M6 x 1.0
16
(.63)
20
(.79)
10.5
(.41)
5
(.20)
42
(1.65)
M8 x 1.25
19
(.75)
25
(.98)
13
(.51)
5
(.20)
53
(2.09)
M10 x 1.5
24
(.94)
31
(1.22)
16
(.63)
5
(.20)