Metric Size, Glass Fiber Reinforced Plastic
Hollow Knurled Knobs
With Steel Threaded Stud
GN 7336
GN 7336
RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 420
Specification
Information
Knob body: Glass fiber reinforced plastic, black matte finish
Threaded stud: Steel, zinc plated, blue passivated
Cover cap: Glass fiber reinforced plastic, light gray matte finish

 

GN 7336 knurled knobs combine an attractive design with the advantage of a closed shape (no recesses on the underside).
The threaded studs are press-fitted in by machine.
Other cap colors as well as printed lettering on caps are available upon request.
Knurled knobs without insert are also available.
Maximum heat resistance of plastic: 130°C (265°F).
For version with tapped insert see GN 7336.
For version with stainless steel stud see GN 7336-NI.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Thread
l
Stud Length
d3
h1
h2
34
(1.34)
M6 x 1.0
11
(.43)
16
(.63)
20
(.79)
10.5
(.41)
15
(.59)
20
(.79)
25
(.98)
30
(1.18)
42
(1.65)
M8 x 1.25
15
(.59)
19
(.75)
25
(.98)
13
(.51)
20
(.79)
25
(.98)
30
(1.18)
40
(1.57)
53
(2.09)
M10 x 1.5
20
(.79)
24
(.94)
31
(1.22)
16
(.63)
25
(.98)
30
(1.18)
40
(1.57)
50
(1.97)