Inch and Metric Size, Stainless Steel
Wing Nuts
Tapped and Tapped Through Versions

GN 834

 

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Wing nut: Stainless steel, European standard 1.4308, precision cast, matte shot-blasted finish

Ridges on wings permit better grip.
Upon request, any quantity of the blank version can be tapped or reamed in inch or metric sizes.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Inch Table - Tapped

Dimensions in:

inches
(millimeters)

Part Number
d1
d2
Tapped
d3
b
h1
h2
t1
min.
1.81
(46)
1/4-20
.51
(13)
.28
(7)
.89
(22.5)
.24
(6)
.47
(12)
1.81
(46)
5/16-18
.51
(13)
.28
(7)
.89
(22.5)
.24
(6)
.59
(15)
2.28
(58)
5/16-18
.63
(16)
.31
(8)
1.02
(26.5)
.28
(7)
.59
(15)
2.28
(58)
3/8-16
.63
(16)
.31
(8)
1.02
(26.5)
.28
(7)
.71
(18)
 
Metric Table - Tapped and Tapped Through

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Tapped
d4
Tapped Through Bore
d3
b
h1
h2
t1
min.
t2
46
(1.81)
M6 x 1.0
 
13
(.51)
7
(.28)
22.5
(.89)
6
(.24)
12
(.47)
 
 
6.5
(.26)
 
10
(.39)
46
(1.81)
M8 x 1.25
 
13
(.51)
7
(.28)
22.5
(.89)
6
(.24)
15
(.59)
 
 
8.5
(.33)
 
13
(.51)
58
(2.28)
M8 x 1.25
 
16
(.63)
8
(.31)
26.5
(1.02)
7
(.28)
15
(.59)
 
 
8.5
(.33)
 
13
(.51)
58
(2.28)
M10 x 1.5
 
16
(.63)
8
(.31)
26.5
(1.02)
7
(.28)
18
(.71)
 
 
10.5
(.41)
 
16
(.63)