Inch and Metric Size, Stainless Steel
Wing Screws

GN 835
wo

 

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Wing screw: Stainless steel, European standard 1.4308, precision cast, matte shot-blasted finish

Ridges on wings permit better grip.
Upon request, any quantity of the blank version can be tapped or reamed in inch or metric sizes.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Inch Table

Dimensions in:

inches
(millimeters)

Part Number
d1
d2
Thread
l
Length
d3
b
h1
h2
1.81
(46)
1/4-20
.625
.51
(13)
.24
(6)
.89
(22.5)
.24
(6)
.75
1.00
1.81
(46)
5/16-18
.625
.51
(13)
.24
(6)
.89
(22.5)
.24
(6)
.75
1.00
2.28
(58)
5/16-18
.75
.63
(16)
.28
(7)
1.02
(26.5)
.28
(7)
1.00
1.25
2.28
(58)
3/8-16
.75
.63
(16)
.28
(7)
1.02
(26.5)
.28
(7)
1.00
1.25
 
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Thread
l
Length
d3
b
h1
h2
46
(1.81)
M6 x 1.0
16
13
(.51)
6
(.24)
22.5
(.89)
6
(.24)
20
25
46
(1.81)
M8 x 1.25
16
13
(.51)
6
(.24)
22.5
(.89)
6
(.24)
20
25
58
(2.28)
M8 x 1.25
20
16
(.63)
7
(.28)
26.5
(1.02)
7
(.28)
25
30
58
(2.28)
M10 x 1.5
20
16
(.63)
7
(.28)
26.5
(1.02)
7
(.28)
25
30