Metric Size, Nylon Plastic
Wing Screws
GP
GP
RoHS Compliant

This line drawing is movable on the page...just click and drag!
GP
Specification
Information
Wing body: Matte black, glass filled nylon plastic
Threaded stud: Zinc plated steel, molded-in

Plastic wing nuts with tapped insert, see GB.
Maximum heat resistance of nylon plastic: 110°C (230°F).
Plastic wing nuts with tapped through hole insert, see GB-FP.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
D
Thread
L
Stud Length
B
C
F
34
(1.34)
M6 x 1.0
10
14
(.55)
18
(.71)
4
(.16)
15
20
25
M8 x 1.25
10
15
20
25
48
(1.89)
M6 x 1.0
10
17
(.67)
20
(.79)
4
(.16)
15
20
25
M8 x 1.25
10
15
20
25
30
35
40