Metric Size, Nylon Plastic
Wing Screws
GP1
GP1

RoHS Compliant


GP1
GP1
Specification
Information
Wing body: Matte black, glass filled nylon plastic
Threaded stud: Zinc plated steel, molded-in

Wings screws expand the applications for economical clamping solutions.
Maximum heat resistance of nylon plastic: 110°C (230°F).


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
D
Thread
L
Stud Length
B
C
F
30
(1.18)
M4 x .7
15
13
(.51)
11
(.43)
4
(.16)
M5 x .8
15
M6 x 1.0
15
25
M8 x 1.25
15
25