Metric Size, Nylon Plastic
Wing Screws

GS
GS

RoHS Compliant
GSGS

Specification
Wing body: Black nylon plastic
Threaded stud: Steel, zinc plated, molded-in


Information
For certain minimum quantities GS knobs are available in various colors and with inserts in steel, brass or stainless steel.
Heat resistance of nylon plastic:
Maximum heat resistance 230° F (110° C)
Approximate melting point 446° F (230° C)
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
                             Dimensions in:

millimeters
(inches)

Part
Number
A
L
Stud Length
D
Thread
B
C
22
(.87)
10
M4 x .7
9
(.35)
10
(.39)
10
M5 x .8
15
M5 x .8
26
(1.02)
10
M5 x .8
11
(.43)
11
(.43)
15
M5 x .8
10
M6 x 1.0
15
M6 x 1.0
20
M6 x 1.0
25
M6 x 1.0
32
(1.25)
10
M6 x 1.0
12
(.47)
12
(.47)
15
M6 x 1.0
20
M6 x 1.0
25
M6 x 1.0