Inch Size, Polypropylene Plastic
Knurled Knobs
With Tapped Insert
KKBH
KKBH

RoHS Compliant

KKBH KKBH
Specification
Information
Knob body: Black matte polypropylene plastic
Tapped insert: Brass, molded-in
Additional thread sizes also available upon request.

More shock proof than their phenolic counterpart, these knurled rim knobs provide excellent slip-free clamping and fastening.
Maximum heat resistance of polypropylene plastic: 66°C (150°F).
Additional thread sizes available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part
Number
A D
Tapped
Thread
Depth
B C
D1410
Download the CAD
1
(24.5)
1/4-20 .50
(12.7)
.81
(20.6)
.63
(16)
D1420
Download the CAD
1.38
(35.1)
5/16-18 .50
(12.7)
.81
(20.6)
.75
(19.1)
D1430
Download the CAD
1.88
(47.8)
5/16-18 .50
(12.7)
1
(24.5)
1
(24.5)
D1440
Download the CAD
1.88
(47.8)
3/8-16 .50
(12.7)
1
(24.5)
1
(24.5)