Inch Size, Stainless Steel
Knurled Rim Clamping Knobs
with Tapped Through Hole

KRSK
KRSK

RoHS Compliant

  KRSK
Specification
Type 303 stainless steel
Machined from solid bar

Information
Knurled rim for non-slip grip.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
                             Dimensions in:

inches
(millimeters)

 
Part Number
A
F Thread
B
C
D
.75
(19.1)
10-24
.63
(16.0)
.50
(12.7)
.25
(6.4)
1/4-20
1.0
(25.4)
1/4-20
.75
(19.1)
.63
(16.0)
.25
(6.4)
5/16-18
1.5
(38.1)
5/16-18
1.00
(25.4)
.75
(19.1)
.31
(7.9)
3/8-16
2.0
(50.8)
3/8-16
1.13
(28.7)
1.00
(25.4)
.38
(9.7)
1/2-13
2.5
(63.5)
1/2-13
1.50
(38.1)
1.50
(38.1)
.56
(14.2)
5/8-11
3.0
(76.2)
5/8-11
1.75
(44.5)
1.75
(44.5)
.63
(16.0)
3/4-10