Inch Size, Stainless Steel
Knurled Rim Knobs
with Threaded Stud

KRSK
wo
KRSK

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!

Specification
Knob body and threaded stud: Type 303 stainless steel,
natural finish
Knurled head for non-slip grip
Stud assembled to head and held by spring pin

Information
These knobs are used for applications which require higher durability than plastic or aluminum, yet appearance is essential.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
                             Dimensions in:

millimeters
(inches)

 
Part Number
A
F Thread
E Stud Length
B
C
D

.75
(19.1)
10-24
.50
 .63
(16.0)
 .5
(12.7)
 .25
(6.4)
1
1/4-20
.75
1.25
1
(25.4)
1/4-20
1.75
.75
(19.1)
.63
(16.0)
.25
(6.4)
5/16-18
1.75
3
 1.5
(38.1)
5/16-18
1.75
1
(25.4)
.75
(19.1)
.31
(7.9)
3
3/8-16
1.75
3
2
(50.8)
3/8-16
1.75
1.13
(28.7)
1
(25.4)
.38
(9.7)
3
1/2-13
1.75
2.5
(63.5)
1/2-13
1.75
1.5
(38.1)
1.5
(38.1)
.56
(14.2)
3
5/8-11
1.75