Inch Size, Steel
Knurled Rim Knobs
With Threaded Stud
KRSK
KRSKS

RoHS Compliant

This line drawing is movable on the page...just click and drag!
KRSK
Specification
Information
Knob body and threaded stud: Steel, black oxide finish
Machined from solid bar
Knurled head for non-slip grip
Stud assembled to knob body and held by spring pin.

These knobs are used for applications which require higher durability than plastic or aluminum, yet appearance is essential.
Special stud lengths and stud variations available upon request.   

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part
Number
A F
Thread
E
Stud Length
B C D
2T5000KR1
Download the CAD
.75
(19.1)
10-24 .50 .63
(16)
.50
(12.7)
.25
(6.4)
2T1KR1
Download the CAD
1
3T75KR1
Download the CAD
1/4-20 .75
3T1250KR1
Download the CAD
1.25
3T175KR2
Download the CAD
1
(25.4)
1/4-20 1.75 .75
(19.1)
.63
(16)
.25
(6.4)
5T175KR2
Download the CAD
5/16-18 1.75
5T3KR2
Download the CAD
3
5T175KR3
Download the CAD
1.50
(38.1)
5/16-18 1.75 1
(25.4)
.75
(19.1)
.31
(7.9)
5T3KR3
Download the CAD
3
6T175KR3
Download the CAD
3/8-16 1.75
6T3KR3
Download the CAD
3
6T175KR4
Download the CAD
2
(50.8)
3/8-16 1.75 1.13
(28.7)
1
(25.4)
.38
(9.7)
6T3KR4
Download the CAD
3
8T175KR4
Download the CAD
1/2-13 1.75
8T175KR5
Download the CAD
2.5
(63.5)
1/2-13 1.75 1.50
(38.1)
1.50
(38.1)
.56
(14.2)
8T3KR5
Download the CAD
3
10T175KR5
Download the CAD
5/8-11 1.75