Metric Size, Nylon Plastic
Six Lobed Knobs
With Stainless Steel Tapped Insert
LBX
wo
LBX

RoHS Compliant

LBX
VBA
Specification
Information

Hand knob: Matte black, glass filled nylon plastic
Tapped insert: Stainless steel, molded-in
European standard 1.4301
(American standard series 304)

An economical but durable hand knob for many
applications.
Maximum heat resistance of nylon plastic: 110°C (230°F).
Plastic six lobed knob with threaded stud, see LPX.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
D
Tapped
B
C
E
min.
F
30
(1.18)
M6 x 1.0
14
(.55)
24
(.95)
9
(.35)
15
(.59)
40
(1.57)
M8 x 1.25
16
(.63)
28
(1.10)
13
(.51)
18
(.71)
50
(1.97)
M10 x 1.5
18
(.71)
32
(1.26)
16
(.63)
20
(.79)