Metric Size, Nylon Plastic
Six Lobed Knobs
With Stainless Steel Threaded Stud
LPX
wo
LPX

RoHS Compliant

LPX
VBA
Specification
Information
Hand knob: Matte black, glass filled nylon plastic
Threaded stud: Stainless steel, molded-in
European standard 1.4301
(American standard series 304)

An economical but durable hand knob for many
applications.
Maximum heat resistance of nylon plastic: 110°C (230°F).
Plastic six lobed knob with tapped insert, see LBX.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
D
Thread
L
Length
B
C
F
30
(1.18)
M6 x 1.0
20
(.79)
14
(.55)
24
(.95)
15
(.59)
30
(1.18)
40
(1.57)
M8 x 1.25
20
(.79)
16
(.63)
28
(1.10)
18
(.71)
30
(1.18)
50
(1.97)
M10 x 1.5
25
(.98)
18
(.71)
32
(1.26)
20
(.79)
30
(1.18)