Inch or Metric Size, Plastic
Shear-Loc Thumb Screw Knobs

SLTSK
wo
GN 300

RoHS Compliant
   
These line drawings are movable on the page...just click and drag!
Specification
Delrin 500 Acetal Resin, black

Information
You can make your own thumb screws instantly with these knobs and any socket head capscrew. Knobs press-fit onto screws with arbor press or between jaw plates.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Inch Table                                                   Metric Table

Inch Part Number Fits Screw A B C Metric Part Number Fits Screw A B C

  Knurled
L02-1537
Download the CAD
# 4 .31 .17 .28 L02-1582
Download the CAD
M3 9.6 4.4 8.3
L02-1540
Download the CAD
# 6 .38 .19 .33 L02-1585
Download the CAD
M4 13 5.5 9.8
L02-1543
Download the CAD
# 8 .50 .22 .38 L02-1588
Download the CAD
M5 16 6.5 11.5
L02-1546
Download the CAD
# 10 .63 .25 .42 L02-1591
Download the CAD
M6 19 7.6 13
L02-1549
Download the CAD
1/4 .75 .31 .50 L02-1594
Download the CAD
M6 26 7.8 13
L02-1552
Download the CAD
1/4 1 .31 .50 L02-1597
Download the CAD
M8 26 9.8 16
L02-1555
Download the CAD
5/16 1 .41 .59

  Fluted
L02-1558
Download the CAD
1/4 1.5 .47 .53 L02-1600
Download the CAD
M6 38 12.2 14.1
L02-1561
Download the CAD
5/16 1.5 .41 .58 L02-1603
Download the CAD
M8 38 10 16
L02-1564
Download the CAD
3/8 1.5 .47 .70 L02-1606
Download the CAD
M10 38 12.5 19.5

  Tee
L02-1567
Download the CAD
#10 1 .25 .44 L02-1609
Download the CAD
M5 26 6.6 12
L02-1570
Download the CAD
1/4 1.25 .31 .52 L02-1612
Download the CAD
M6 30 7.8 13.5
L02-1573
Download the CAD
5/16 1.5 .41 .63 L02-1615
Download the CAD
M8 38 10 16.5
L02-1576
Download the CAD
3/8 1.75 .47 .72 L02-1618
Download the CAD
M10 45 12.5 20