Inch Size, Steel
Knurled Rim Knobs
With Tapped or Blind Bore
KRSK
TKRSK

RoHS Compliant

This line drawing is movable on the page...just click and drag!
KRSK
Specification
Information
Knob body: Steel, black oxide finish
Machined from solid bar
Knurled head for non-slip grip

These knobs are used for applications which require higher durability than plastic or aluminum, yet appearance is essential.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part
Number
A F
Tapped
F
Blind Bore
E
Min. Depth
B C D
2TKR1
Download the CAD
.75
(19.1)
10-24   .38
(9.7)
.63
(16)
.50
(12.7)
.25
(6.4)
3TKR1
Download the CAD
1/4-20  
10BKR1
Download the CAD
  .187
1BKR1
Download the CAD
  .250
3TKR2
Download the CAD
1
(25.4)
1/4-20   .50
(12.7)
.75
(19.1)
.63
(16)
.25
(6.4)
5TKR2
Download the CAD
5/16-18  
1BKR2
Download the CAD
  .250
2BKR2
Download the CAD
  .313
5TKR3
Download the CAD
1.5
(38.1)
5/16-18   .63
(16)
1
(25.4)
.75
(19.1)
.31
(7.9)
6TKR3
Download the CAD
3/8-16  
2BKR3
Download the CAD
  .313
3BKR3
Download the CAD
  .375
6TKR4
Download the CAD
2
(50.8)
3/8-16   .63
(16)
1.13
(28.7)
1
(25.4)
.38
(9.7)
8TKR4
Download the CAD
1/2-13  
3BKR4
Download the CAD
  .375
4BKR4
Download the CAD
  .500
8TKR5
Download the CAD
2.5
(63.5)
1/2-13   .75
(19.1)
1.5
(38.1)
1.5
(38.1)
.56
(14.3)
10TKR5
Download the CAD
5/8-11  
4BKR5
Download the CAD
  .500
5BKR5
Download the CAD
  .625
10TKR6
Download the CAD
3
(76.2)
5/8-11   1
(25.4)
1.75
(44.5)
1.75
(44.5)
.63
(16)
11TKR6
Download the CAD
3/4-10  
5BKR6
Download the CAD
  .625
6BKR6
Download the CAD
  .750