Inch Size, Phenolic Plastic
Three Lobed Knobs
With Tapped Insert
TPK
TPK

RoHS Compliant

TPK
TPK
Specification
Information
Hand knob: Black phenolic plastic, glossy finish
Tapped insert: Brass, molded-in

TPK three lobed knobs are an economical choice for a variety of light duty applications.
Maximum heat resistance of phenolic plastic: 150°C (300°F).


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part
Number
A
D
Tapped
Thread
Depth
B
C
1.13
(28.7)
1/4-20
.38
(9.7)
.75
(19.1)
.50
(12.7)
1.50
(38.1)
5/16-18
.50
(12.7)
.88
(22.4)
.63
(16)
2
(50.8)
5/16-18
.50
(12.7)
1
(25.4)
.75
(19.1)
2
(50.8)
3/8-16
.50
(12.7)
1
(25.4)
.75
(19.1)