Inch Size, Phenolic Plastic
Three Lobed Knobs
With Threaded Stud
TPKS
TPKS

RoHS Compliant

TPKS
TPKS
Specification
Information
Hand knob: Black phenolic plastic, glossy finish
Threaded stud: Zinc plated steel, molded-in
Stud length: Allow tolerance 1/16".

Maximum heat resistance of phenolic plastic: 150°C (300°F).
TPKS three lobed knobs expand the clamping range of this economically priced knob.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part
Number
A
D
Thread
E
Stud Length
B
C
1.13
(28.7)
1/4-20
.56
(14.3)
.75
(19.1)
.50
(12.7)
1.50
(38.1)
5/16-18
.75
(19.1)
.88
(22.4)
.63
(16)
2
(50.8)
3/8-16
.75
(19.1)
1
(25.4)
.75
(19.1)
2
(50.8)
5/16-18
.75
(19.1)
1
(25.4)
.75
(19.1)