Metric Size, Thermoplastic
Three Lobed Knobs
With Tapped Insert
V3-B

RoHS Compliant



 
Specification
Information
Hand knob: Matte black nylon plastic  
Tapped insert: Brass, molded in

Resistant to solvents, oils, grease and other chemical agents. Maximum heat resistance of nylon plastic: 110°C (230°F).  
Stainless steel inserts available upon request.  
Three lobed thermoplastic knob with tapped through hole, see V3-B-FP, with threaded stud, see V3-B-P.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number A D
Tapped
B C E F
7385005
Download the CAD
45
(1.77)
M6 x 1.0 18
(.71)
27
(1.06)
14
(.55)
16
(.63)
7385010
Download the CAD
M8 x 1.25
7385015
Download the CAD
M10 x 1.5
7385030
Download the CAD
55
(2.17)
M8 x 1.25 20
(.79)
33
(1.30)
14
(.55)
19
(.75)
7385035
Download the CAD
M10 x 1.5
7385040
Download the CAD
M12 x 1.75