Metric Size, Thermoplastic
Three Lobed Knobs
With Tapped Through Insert
V3-B-FP


RoHS Compliant


 
Specification
Information
Hand knob: Matte black nylon plastic  
Tapped insert: Brass, molded in  

Resistant to solvents, oils, grease and other chemical agents. Maximum heat resistance of nylon plastic: 110°C (230°F).  
Stainless steel inserts available upon request.  
Three lobed thermoplastic knob with tapped blind hole, see V3-B-P; with threaded stud, see V3-B.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number A D
Tapped
B C E F
7384005
Download the CAD
45
(1.77)
M6 x 1.0 18
(.71)
27
(1.06)
15
(.59)
16
(.63)
7384010
Download the CAD
M8 x 1.25
7384015
Download the CAD
M10 x 1.5
7384030
Download the CAD
55
(2.17)
M8 x 1.25 20
(.79)
33
(1.30)
15
(.59)
19
(.75)
7384035
Download the CAD
M10 x 1.5
7384040
Download the CAD
M12 x 1.75