Metric Size, Thermoplastic
Three Lobed Knobs
With Threaded Stud
V3-B-P


RoHS Compliant


 

This line drawing is movable on the page...just click and drag!
Specification
Information
Hand knob: Matte black nylon plastic  
Threaded stud: zinc-plated steel, molded in

Stainless steel inserts available upon request.  
Three lobed thermoplastic knob with tapped blind hole, see V3-B with tapped through hole, see V3-B-FP.
Resistant to solvents, oils, grease and other chemical agents. Maximum heat resistance of nylon plastic: 110°C (230°F).    
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number A D
Thread
L B C F
7383015
Download the CAD
45
(1.77)
M6 x 1.0 15 18
(.71)
27
(1.06)
16
(.63)
7383020
Download the CAD
20
7383025
Download the CAD
25
7383030
Download the CAD
30
7383035
Download the CAD
40
7383040
Download the CAD
 M8 x 1.25 15
7383045
Download the CAD
20
7383055
Download the CAD
30
7383060
Download the CAD
40
7383070
Download the CAD
M10 x 1.5 20
7383080
Download the CAD
30
7383160
Download the CAD
55
(2.17)
M6 x 1.0 20 20
(.79)
33
(1.30)
19
(.75)
7383165
Download the CAD
25
7383175
Download the CAD
40
7383185
Download the CAD
 M8 x 1.25 20
7383195
Download the CAD
30
7383200
Download the CAD
40
7383205
Download the CAD
M10 x 1.5 15
7383210
Download the CAD
20
7383220
Download the CAD
30