Metric Size, Solid Phenolic Plastic
Six Lobed Knobs
With Tapped Insert
VB
VB

RoHS Compliant


This line drawing is movable on the page...just click and drag!
VB
Specification
Information
Hand knob: Black phenolic plastic, glossy finish
Tapped insert: Brass, molded-in

The solid design of the VB six lobed knob is an excellent choice for food applications or any application where bacteria accumulation is unwanted.
Maximum heat resistance of phenolic plastic: 150°C (300°F).
For certain minimum quantity, VB knobs can also be supplied with stainless steel inserts.
Solid plastic six lobed knob with tapped through insert, see VB-FP.
Solid plastic six lobed knob with threaded stud, see VP.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
D
Tapped
B
C
E
F
G
20
(.79)
M4 x .7
13
(.51)
16
(.63)
9
(.35)
8
(.31)
8
(.31)
M5 x .8
M6 x 1.0
30
(1.18)
M5 x .8
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
M12 x 1.75
24
(.94)
32
(1.26)
18
(.71)
15
(.59)
17
(.67)