Metric Size, Phenolic Plastic, Hollow Type
Six Lobed Knobs
With Tapped Through Hole Insert
VB-FP-H
VB/FP-H

RoHS Compliant


VB/FP-H
VB/FP-H
Specification
Information
Hand knob: Black phenolic plastic, glossy finish
Tapped through insert: Brass, molded-in

Maximum heat resistance of phenolic plastic: 150°C (300°F).
Plastic hollow six lobed knobs with threaded stud, see VP-H.

See our technical section for
heat resistance of plastic.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
D
Tapped
B
C
E
F
G
d
40
(1.57)
M6 x 1.0
21
(.83)
28
(1.10)
18
(.71)
13
(.51)
15
(.59)
11
(.43)
M8 x 1.25
M10 x 1.5
50
(1.97)
M8 x 1.25
24
(.94)
32
(1.26)
18
(.71)
15
(.59)
17
(.67)
13
(.51)
M10 x 1.5
M12 x 1.75
60
(2.36)
M12 x 1.75
28
(1.10)
35
(1.38)
25
(.98)
15
(.59)
20
(.79)
13
(.51)
M16 x 2.0
17
(.67)
70
(2.76)
M16 x 2.0
32
(1.26)
42
(1.65)
25
(.98)
21
(.83)
21
(.83)
17
(.67)