Metric Size, Solid Phenolic Plastic
Six Lobed Knobs
With Tapped Through Hole Insert
VB-FP
VB/FP

RoHS Compliant


VB/FP
VB/FP
Specification
Information
Hand knob: Black phenolic plastic, glossy finish
Tapped through insert: Brass, molded-in

VB/FP solid plastic six lobed knobs offer a wide range of clamping.
Maximum heat resistance of phenolic plastic: 150°C (300°F).
For a certain minimum quantity, VB-FP knobs can also be supplied with stainless steel inserts.
Solid plastic six lobed knobs with tapped insert, see VB.
Solid plastic six lobed knob with threaded stud, see VP.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
D
Tapped
B
C
E
F
G
d
20
(.79)
M6 x 1.0
13
(.51)
16
(.63)
8
(.31)
8
(.31)
8
(.31)
7
(.28)
30
(1.18)
M5 x .8
17
(.67)
23.5
(.93)
15
(.59)
11
(.43)
12.5
(.49)
9
(.35)
M6 x 1.0
M8 x 1.25