Metric Size, Nylon Plastic
Eight Lobed Knobs
With Tapped Insert
VBA
VBA

RoHS Compliant


This line drawing is movable on the page...just click and drag!
VBA
Specification
Information
Hand knob: Matte black, glass filled nylon plastic
Tapped insert: Brass, molded-in

An economical but durable hand knob for many
applications.
Maximum heat resistance of nylon plastic: 110°C (230°F).
Plastic eight lobed knob with tapped through insert, see VBA-FP.
Plastic eight lobed knob with threaded stud, see VPA.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
D
Tapped
B
C
E
min.
F
25
(.98)
M4 x .7
13
(.51)
17
(.67)
9
(.35)
8
(.31)
M5 x .8
M6 x 1.0
35
(1.38)
M6 x 1.0
18
(.71)
20
(.79)
13
(.51)
8
(.31)
M8 x 1.25
M10 x 1.5
45
(1.77)
M5 x .8
22
(.87)
26
(1.02)
13
(.51)
12
(.47)
M6 x 1.0
M8 x 1.25
M10 x 1.5
55
(2.17)
M8 x 1.25
25
(.98)
29
(1.14)
14
(.59)
15
(.59)
M10 x 1.5
15
(.59)
M12 x 1.75
18
(.71)