Metric Size, Nylon Plastic
Eight Lobed Knobs
With Tapped Through Insert
VBA-FP
VBA/FP

RoHS Compliant


VBA/FP
VBA/FP
Specification
Information
Hand knob: Matte black, glass filled nylon plastic
Tapped through insert: Brass, molded-in

Maximum heat resistance of nylon plastic: 110°C (230°F).
Plastic eight lobed knob with tapped insert, see VBA
Plastic eight lobed knob with threaded stud, see VPA

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
D
Tapped
B
C
F
d
E
25
(.98)
M4 x .7
13
(.51)
17
(.67)
8
(.31)
7
(.28)
11
(.43)
M5 x .8
M6 x 1.0
35
(1.38)
M6 x 1.0
18
(.71)
20
(.79)
8
(.31)
11
(.43)
15
(.59)
M8 x 1.25
M10 x 1.5
45
(1.77)
M6 x 1.0
22
(.87)
26
(1.02)
12
(.47)
11
(.43)
18
(.71)
M8 x 1.25
M10 x 1.5
55
(2.17)
M8 x 1.25
25
(.98)
29
(1.14)
15
(.59)
13
(.51)
18
(.71)
M10 x 1.5
M12 x 1.75