Metric Size, Phenolic Plastic
Knurled Rim Knobs
With Tapped Insert
VBZ
VBZ

RoHS Compliant


VBZ
VBZ
Specification
Information

Knob body: Black phenolic plastic, glossy finish
Tapped insert: Brass, molded-in

For slip-free fastening and clamping, these knurled rim knobs are an excellent economical choice.
Maximum heat resistance of phenolic plastic: 150°C (300°F).


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
M
Tapped
B
C
E
F
26
(1.02)
M6 x 1.0
20
(.79)
16
(.63)
9
(.35)
6
(.24)
26
(1.02)
M8 x 1.25
20
(.79)
16
(.63)
9
(.35)
6
(.24)