Metric Size, Phenolic Plastic
Knurled Rim Knobs
With Tapped Through Hole
VBZ-FP
VBZ/FP

RoHS Compliant


VBZ/FP
VBZ/FP
Specification
Information
Knob body: Black phenolic plastic, glossy finish
Threaded insert: Brass, molded-in, tapped through type

For slip-free fastening and clamping, these knurled rim
knobs are an excellent economical choice.
Maximum heat resistance of phenolic plastic: 150°C (300°F).


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
D
Tapped Through
B
C
d
E
F
26
(1.02)
M6 x 1.0
20
(.79)
16
(.63)
7
(.28)
8
(.31)
6
(.24)
M8 x 1.25
9
(.35)