Metric Size, Textured Nylon Plastic
Ergonomic Hand Knobs
with Tapped Insert

VEG
VEG

RoHS Compliant
  VEG

Specification
Hand knob: Black nylon plastic, textured finish
Tapped insert: Brass, molded-in

Information
Used in a variety of light duty applications, these textured nylon plastic hand knobs have a comfortable grip.
Maximum heat resistance of nylon plastic: 230° F (110° C)
Approximate melting point 446° F (230° C)
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 With Tapped Insert                            

Dimensions in:

millimeters
(inches)

 
Part Number
A
D
Thread
B
C
E
F
50
(1.97)
M10 x 1.5
23
(.91)
30
(1.18)
16
(.63)
10
(.39)
50
(1.97)
M12 x 1.75
23
(.91)
30
(1.18)
18
(.71)
10
(.39)